2.3.2.2 Role/Service Relationships

The following diagram illustrates the relationships between service and profile roles.

A Transparent Credit Based Server shall instantiate the Transparent Credit Based Service (TRCBS) [1]. As shown above, a higher layer specification is required to provide additional requirements on top of TRCBP that are specific to the need of the use case.