2.5.1.4 GATT Sub-Procedure Requirements

Requirements in this section represent a minimum set of requirements for a Server. Other GATT sub-procedures may be used if supported by both Client and Server.

Table 1.1 summarizes additional GATT sub-procedure requirements beyond those required by all GATT Servers.

Table 1.1: GATT Sub-procedure Requirements
GATT Sub-Procedure Requirements
Write Characteristic Value M
Notifications M
Write Characteristic Descriptors M