ATT_Uuid_T

C

typedef struct ATT_Uuid_T
{
    uint8_t                 uuid[ATT_MAX_UUID_SIZE];
    uint8_t                 uuidLength;
} ATT_Uuid_T;

Description

Structure representing a universally unique identifier (UUID) for ATT (Attribute Protocol) operations.

Field Documentation

FieldDescription
uuidArray to store the UUID value. The maximum size is defined by ATT_MAX_UUID_SIZE.
uuidLengthThe actual length of the UUID stored in the array. This can vary depending on whether a 16-bit, 32-bit, or 128-bit UUID is used.