BLE_ANPS_SetSuppNewCat

C

uint16_t BLE_ANPS_SetSuppNewCat(uint16_t catMask);

Description

Sets the supported categories for new alerts.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully set the supported categories for new alerts.
MBA_RES_FAILCannot change supported categories while in a connection.
MBA_RES_INVALID_PARAThe parameter is invalid or does not meet the specification.