BLE_DTM_StopCwTest

C

uint16_t BLE_DTM_StopCwTest(void);

Description

Stops the Continuous Wave (CW) test.

Note

BLE_DTM_Init must be called before using this function.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully stops the CW test.
MBA_RES_OOMInternal memory allocation failure occurred.