BLE_DD_EventId_T
C
typedef enum BLE_DD_EventId_T { BLE_DD_EVT_DISC_COMPLETE, BLE_DD_EVT_SEC_REQUIRED, BLE_DD_EVT_CONNECTED, BLE_DD_EVT_DISCONNECTED, BLE_DD_EVT_END }BLE_DD_EventId_T;
Description
Enumeration of BLE Device Discovery (BLE_DD) module event identifiers.
Enumerator | Description |
---|---|
BLE_DD_EVT_DISC_COMPLETE | Discovery of all services completed. Refer to BLE_DD_EvtDiscResult_T for result details. |
BLE_DD_EVT_SEC_REQUIRED | Security action required for characteristic access. Initiate encryption/authentication as needed. Refer to BLE_DD_EvtSecRequire_T. |
BLE_DD_EVT_CONNECTED | BLE connection established. Refer to BLE_DD_EvtConnect_T for event details. |
BLE_DD_EVT_DISCONNECTED | BLE connection terminated. Refer to BLE_DD_EvtDisconnect_T for event details. |
BLE_DD_EVT_END | End of BLE_DD event identifiers. |