BLE_PXPM_Init
C
uint16_t BLE_PXPM_Init(void);
Description
Initializes the BLE Proximity Profile Monitor.
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Success to initalize BLE PXP monitor. |
MBA_RES_FAIL | Initialization failed. |
uint16_t BLE_PXPM_Init(void);
Initializes the BLE Proximity Profile Monitor.
Return value | Description |
---|---|
MBA_RES_SUCCESS | Success to initalize BLE PXP monitor. |
MBA_RES_FAIL | Initialization failed. |