BLE_TRSPC_Init
C
uint16_t BLE_TRSPC_Init(void);
Description
Initializes the BLE Transparent Profile Client.
Return values
Return value | Description |
---|---|
MBA_RES_FAIL | BLE Transparent Profile Client failed to initialize. |
uint16_t BLE_TRSPC_Init(void);
Initializes the BLE Transparent Profile Client.
Return value | Description |
---|---|
MBA_RES_FAIL | BLE Transparent Profile Client failed to initialize. |