BLE_HOGPS_EvtBootModeEnter_T
C
typedef struct BLE_HOGPS_EvtBootModeEnter_T { uint16_t connHandle; } BLE_HOGPS_EvtBootModeEnter_T;
Description
Structure for BLE_HOGPS_EVT_BOOT_MODE_ENTER_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | The connection handle associated with the connection. |