BLE_DTM_Init
C
uint16_t BLE_DTM_Init(void);
Description
Initializes the BLE Directed Test Mode (DTM) module.
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully initializes the BLE DTM module. |
uint16_t BLE_DTM_Init(void);
Initializes the BLE Directed Test Mode (DTM) module.
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully initializes the BLE DTM module. |