BLE_PXPR_Init
C
uint16_t BLE_PXPR_Init(void);
Description
Initializes the BLE Proximity Profile (PXP) Reporter.
Return values
Return value | Description |
---|---|
MBA_RES_FAIL | The PXP reporter failed to initialize. |
uint16_t BLE_PXPR_Init(void);
Initializes the BLE Proximity Profile (PXP) Reporter.
Return value | Description |
---|---|
MBA_RES_FAIL | The PXP reporter failed to initialize. |