Bluetooth address length
C
#define BT_SYS_DEV_ADDR_LEN 7
Description
Defines the length of a Bluetooth device address.
Macro Definition
Macro | Description |
---|---|
BT_SYS_DEV_ADDR_LEN | Bluetooth device address length in bytes. |
#define BT_SYS_DEV_ADDR_LEN 7
Defines the length of a Bluetooth device address.
Macro | Description |
---|---|
BT_SYS_DEV_ADDR_LEN | Bluetooth device address length in bytes. |