BLE_PXPR_EvtAlertLevelWriteInd_T
C
typedef struct BLE_PXPR_EvtAlertLevelWriteInd_T { uint16_t connHandle; BLE_PXPR_AlertLevel_T alertLevel; } BLE_PXPR_EvtAlertLevelWriteInd_T;
Description
Structure for the BLE_PXPR_EVT_LLS_ALERT_LEVEL_WRITE_IND, BLE_PXPR_EVT_IAS_ALERT_LEVEL_WRITE_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with the write request. |
alertLevel | Desired alert level to be written. See BLE_PXPR_AlertLevel_T. |