MW_DFU_FwImageValidate

Only valid for PIC32CX-BZ3

C

uint16_t MW_DFU_FwImageValidate(uint16_t fwCfmValue);

Description

Validates the updated MCU image using CRC for internal flash or checksum for external flash.

Parameters

ParameterDescription
[in] fwCfmValueCRC value for internal flash or checksum value for external flash.

Return values

Return valueDescription
MBA_RES_SUCCESSValidation successful.
MBA_RES_FAILValidation failed.