2.4.3 Service Characteristics

This section defines the characteristic and descriptor requirements for OTAS.

Table 3.1 provides a summary of the characteristic support requirements for OTAS.

Table 3.2 defines the characteristic Universally Unique Identifier (UUID) value.

Requirements in this section are defined as “Mandatory” (M), “Optional” (O), “Excluded” (X), and “Conditional” (C.n). Conditional statements (C.n) are listed directly below the table in which they appear.

Table 3.1: OTAS characteristics
Characteristic NameRequirementMandatory PropertiesOptional PropertiesSecurity Permissions
OTA FeatureMReadNoneEncryption required
OTA DataMWriteWithoutResponse, NotifyNoneEncryption required
OTA Control PointMWrite, NotifyNoneEncryption required

Only one instance of each characteristic is permitted within this service.

Table 3.2: UUID of OTAS characteristics
Characteristic NameUniversally Unique Identifier (UUID)
OTA Feature4D434850-22E4-4246-AF03-0C4A2F906358
OTA Data4D434850-34D9-40A6-BA7E-56F57C8CD478
OTA Control Point4D434850-9327-45DE-8882-C97F39028A76