BT_SYS_LogType_T

C

typedef enum BT_SYS_LogType_T
{
    BT_STS_LOG_TYPE_HCI_COMMAND = (0x0100+0x0001),
    BT_STS_LOG_TYPE_HCI_ACL_TX,
    BT_STS_LOG_TYPE_HCI_ACL_RX,
    BT_STS_LOG_TYPE_HCI_EVENT,
}BT_SYS_LogType_T;

Description

Enumerates the types of HCI (Host Controller Interface) logs.

EnumeratorDescription
BT_LOG_TYPE_HCI_COMMANDHCI Command log type.
BT_LOG_TYPE_HCI_ACL_TXHCI ACL transmit packet log type.
BT_LOG_TYPE_HCI_ACL_RXHCI ACL receive packet log type.
BT_LOG_TYPE_HCI_EVENTHCI Event packet log type.