BLE_DD_DiscChar_T
C
typedef struct BLE_DD_DiscChar_T { ATT_Uuid_T const *p_uuid; uint8_t settings; } BLE_DD_DiscChar_T;
Description
Structure for the characteristic information used during the discovery process.
Field Documentation
Field | Description |
---|---|
p_uuid | Pointer to the UUID of the characteristic. See ATT_Uuid_T. |
settings | Settings for characteristic discovery. See Characteristic setting for valid value. |