Continuous wave (CW) channel range
C
#define BLE_DTM_CW_CHANNEL_MIN (0x00U) #define BLE_DTM_CW_CHANNEL_MAX (0x4EU)
Description
Defines the channel range for Continuous Wave (CW) testing during DTM.
Macro Definition
Macro | Description |
---|---|
BLE_DTM_CW_CHANNEL_MIN | Minimum channel number allowed for CW testing. |
BLE_DTM_CW_CHANNEL_MAX | Maximum channel number allowed for CW testing. |