BLE_OTAPC_Init

C

uint16_t BLE_OTAPC_Init(void);

Description

Initializes the BLE Over-The-Air Programming (OTA) profile client.

Return values

Return valueDescription
MBA_RES_SUCCESSThe initialization of the BLE OTA profile client is successful.