Maximum image size
C
#define MW_DFU_MAX_SIZE_FW_IMAGE_INT_2M (1048576) #define MW_DFU_MAX_SIZE_FW_IMAGE_INT_1M (524288)
Description
Defines the maximum allowable size for a firmware image during Device Firmware Update (DFU).
Macro Definition
Macro | Description |
---|---|
MW_DFU_MAX_SIZE_FW_IMAGE_INT_2M | Maximum size of the firmware image for 2MB internal flash in bytes. |
MW_DFU_MAX_SIZE_FW_IMAGE_INT_1M | Maximum size of the firmware image for 1MB internal flash in bytes. |