BLE_OTAPS_EvtUpdatingInd_T

C

typedef struct BLE_OTAPS_EvtUpdatingInd_T
{
    uint16_t      length;
    uint8_t       *p_fragment;
} BLE_OTAPS_EvtUpdatingInd_T;

Description

Structure for the BLE_OTAPS_EVT_UPDATING_IND event.

Field Documentation

FieldDescription
lengthLength of the current image fragment being updated.
p_fragmentPointer to the image fragment data. If not NULL, the application must handle the fragment update.