2.5.3.3 Transparent Control Point (TCP) Characteristics

The structure of TCP characteristic is defined as below. To ensure the successful operation, this Client Characteristic Configuration Descriptor (CCCD) of Transparent Control Point (TCP) on Server should be enabled via Write Command by Client.

Table 3.1: Structure of Transparent Control Point
OpcodeParameter
Octet OrderN/ALSO…MSO
Data TypeUNIT 8Variable
Size1 OctetVariable