MW_AES_EcbEncryptInit

C

uint16_t MW_AES_EcbEncryptInit(MW_AES_Ctx_T * p_ctx, uint8_t *p_aesKey);

Description

Initializes AES ECB block cipher encryption.

Parameters

ParameterDescription
[out] p_ctxPointer to the AES context structure. See MW_AES_Ctx_T.
[in] p_aesKeyPointer to the 16-byte encryption key.

Return values

Return valueDescription
MBA_RES_SUCCESSInitialization successful.
MBA_RES_FAILInitialization failed.