ANPS supported category ID bit masks
C
#define BLE_ANPS_SUPP_CAT_SIMPLE_ALERT (1U << 0U) #define BLE_ANPS_SUPP_CAT_EMAIL (1U << 1U) #define BLE_ANPS_SUPP_CAT_NEWS (1U << 2U) #define BLE_ANPS_SUPP_CAT_CALL (1U << 3U) #define BLE_ANPS_SUPP_CAT_MISSED_CALL (1U << 4U) #define BLE_ANPS_SUPP_CAT_SMS_MMS (1U << 5U) #define BLE_ANPS_SUPP_CAT_VOICE_MAIL (1U << 6U) #define BLE_ANPS_SUPP_CAT_SCHEDULE (1U << 7U) #define BLE_ANPS_SUPP_CAT_HIGH_PRIOR_ALERT (1U << 8U) #define BLE_ANPS_SUPP_CAT_INSTANT_MSG (1U << 9U) #define BLE_ANPS_SUPP_CAT_RESERVED (0xFC00U)
Description
The definition of category id bit mask.
Macro Definition
Macro | Description |
---|---|
BLE_ANPS_SUPP_CAT_SIMPLE_ALERT | Bit mask for simple alerts. |
BLE_ANPS_SUPP_CAT_EMAIL | Bit mask for email alerts. |
BLE_ANPS_SUPP_CAT_NEWS | Bit mask for news alerts. |
BLE_ANPS_SUPP_CAT_CALL | Bit mask for call alerts. |
BLE_ANPS_SUPP_CAT_MISSED_CALL | Bit mask for missed call alerts. |
BLE_ANPS_SUPP_CAT_SMS_MMS | Bit mask for SMS/MMS alerts. |
BLE_ANPS_SUPP_CAT_VOICE_MAIL | Bit mask for voice mail alerts. |
BLE_ANPS_SUPP_CAT_SCHEDULE | Bit mask for schedule alerts. |
BLE_ANPS_SUPP_CAT_HIGH_PRIOR_ALERT | Bit mask for high priority alerts. |
BLE_ANPS_SUPP_CAT_INSTANT_MSG | Bit mask for instant messaging alerts. |
BLE_ANPS_SUPP_CAT_RESERVED | Reserved bit mask for future use. |