BLE_GAP_ConfigureBuildInService

C

uint16_t BLE_GAP_ConfigureBuildInService(BLE_GAP_ServiceOption_T *p_serviceOptions);

Description

Configures the built-in Generic Access Service for a BLE device.

Note

This function allows customization of optional characteristics and values within the mandatory Generic Access Service. It is recommended to call this function during initialization and not when a connection is active. Once configured, the options should not be changed; if multiple configurations are required, consider the implications of service changes.

Parameters

ParameterDescription
[in] p_serviceOptionsPointer to a structure defining the service options to be configured. See BLE_GAP_ServiceOption_T.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully configures the built-in Generic Access Service.
MBA_RES_OOMInternal memory allocation failure occurred.