L2CAP permission definitions

C

#define BLE_L2CAP_PERMISSION_NONE                   0x00
#define BLE_L2CAP_PERMISSION_AUTHEN                 0x01
#define BLE_L2CAP_PERMISSION_ENC                    0x02
#define BLE_L2CAP_PERMISSION_AUTHEN_SC              0x03

Description

Defines the permission levels for L2CAP connections.

Macro Definition

MacroDescription
BLE_L2CAP_PERMISSION_NONENo permissions required.
BLE_L2CAP_PERMISSION_AUTHENAuthentication and Man-In-The-Middle (MITM) protection required.
BLE_L2CAP_PERMISSION_ENCEncryption required without MITM protection.
BLE_L2CAP_PERMISSION_AUTHEN_SCSecure Connections with encryption and MITM protection required.