BLE_OTAPC_EvtStartRspInd_T

C

typedef struct BLE_OTAPC_EvtStartRspInd_T
{
    uint16_t        connHandle;
    uint8_t         result;
} BLE_OTAPC_EvtStartRspInd_T;

Description

Structure for the BLE_OTAPC_EVT_START_RSP_IND event.

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
resultResult of the start OTA process request. See OTAPC result code definitions.