OTAPS supported features
C
#define BLE_OTAPS_FEATURE_SUPP_IMG_TYPE (BLE_OTAPS_IMG_TYPE_FW) #define BLE_OTAPS_FEATURE_FW_EXT_FEATURE (BLE_OTAPS_FW_FEATURE_MASK1)
Description
Defines features supported by the BLE OTA Profile.
Macro Definition
Macro | Description |
---|---|
BLE_OTAPS_FEATURE_SUPP_IMG_TYPE | Supported image type for BLE OTA Profile. |
BLE_OTAPS_FEATURE_FW_EXT_FEATURE | Supported extended firmware feature for BLE OTA Profile. |