BLE_SCM_EventCb_T

C

typedef void (*BLE_SCM_EventCb_T)(BLE_SCM_Event_T *p_event);

Description

Callback type for BLE_SCM events.

This callback function is used to send BLE_SCM events to the application.

Parameters

ParameterDescription
[in] p_eventPointer to the event structure containing event details. See BLE_SCM_Event_T.