BLE_ANPS_EvtAncpWriteInd_T
C
typedef struct BLE_ANPS_EvtAncpWriteInd_T { uint16_t connHandle; uint8_t cmdId; uint8_t catId; }BLE_ANPS_EvtAncpWriteInd_T;
Description
Structure for the BLE_ANPS_EVT_ANCP_WRITE_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this event. |
cmdId | Command ID indicating the specific action to be taken. Refer to ANPS command definitions for possible values. |
catId | Category ID of the notification to which the action applies. Refer to ANPS category identifiers for possible values. |