TRSPS maximum connection number

C

#define BLE_TRSPS_MAX_CONN_NBR                  BLE_GAP_MAX_LINK_NBR

Description

Defines the maximum number of concurrent connections.

Macro Definition

MacroDescription
BLE_TRSPS_MAX_CONN_NBRMaximum number of concurrent connections supported by the device.