Defines

  • Bluetooth address length

    Defines the length of a Bluetooth device address.

  • RF suspend status

    Defines the RF suspend status indicating if the RF can be suspended and under what conditions.

  • BLE version

    Defines of BLE version in the Bluetooth system. Values can be referred in Assigned Numbers document.

  • Trace level

    Defines the trace levels for debugging purposes.

  • Trace mask

    Defines the trace mask for different levels of logging information.

  • Feature mask

    Defines the feature mask to enable or disable specific Bluetooth system features.