BLE_TRSPS_EvtCtrlStatus_T
C
typedef struct BLE_TRSPS_EvtCtrlStatus_T
{
uint16_t connHandle;
uint8_t status;
} BLE_TRSPS_EvtCtrlStatus_T;Description
Structure for the BLE_TRSPS_EVT_CTRL_STATUS event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| status | Status of the data channel transmission. Refer to TRSPS status for possible values. |