BLE_SMP_GenerateScOobData
C
uint16_t BLE_SMP_GenerateScOobData(void);Description
Generates OOB data for the next LE Secure Connections pairing process.
Note
This function should be called before initiating the pairing process and the application should wait for the BLE_SMP_EVT_GEN_SC_OOB_DATA_DONE event before starting the pairing process. It is recommended to call this function before a connection is established. The generated OOB data can be sent by the application to the remote device for pairing.
Events generated
BLE_SMP_EVT_GEN_SC_OOB_DATA_DONE is generated upon successful generation of the SC OOB data.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Initiation of SC OOB data generation was successful. |
| MBA_RES_OOM | Failed due to internal memory allocation failure. |
| MBA_RES_BUSY | Failed because the SMP module is currently busy with another operation. |