TRSPC uplink status definition
C
#define BLE_TRSPC_UL_STATUS_DISABLED 0x00 #define BLE_TRSPC_UL_STATUS_CBFCENABLED 0x01
Description
Defines the status of the BLE transparent service uplink.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRSPC_UL_STATUS_DISABLED | Uplink functionality is disabled. |
| BLE_TRSPC_UL_STATUS_CBFCENABLED | Uplink functionality is enabled with credit-based flow control. |