BLE_ANPC_Init
C
uint16_t BLE_ANPC_Init(void);Description
Initializes BLE Alert Notification Client.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | The client was successfully initialized. |
| MBA_RES_FAIL | The client failed to initialize. |
uint16_t BLE_ANPC_Init(void);Initializes BLE Alert Notification Client.
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | The client was successfully initialized. |
| MBA_RES_FAIL | The client failed to initialize. |