MW_MISC_DecryptAdvData
C
uint16_t MW_MISC_DecryptAdvData(MW_MISC_DecAdvData_T *p_decAdvData);Description
Decrypt advertising data.
Note
This function search for the AD structure with Encrypted Data data type in the p_advData and decrypts the data to p_payload.
Parameters
| Parameter | Description |
|---|---|
| [in] p_encAdvData | Pointer to the MW_MISC_DecAdvData_T structure. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Decryption successfully. |
| MBA_RES_FAIL | Decryption failed. |
| MBA_RES_OOM | Internal memory allocation failure occurred. |