Characteristic setting
C
#define CHAR_SET_DESCRIPTOR 0x01
Description
Defines the related to characteristic settings during discovery.
Macro Definition
| Macro | Description |
|---|---|
| CHAR_SET_DESCRIPTOR | Flag indicating if this is a characteristic descriptor. |
#define CHAR_SET_DESCRIPTOR 0x01
Defines the related to characteristic settings during discovery.
| Macro | Description |
|---|---|
| CHAR_SET_DESCRIPTOR | Flag indicating if this is a characteristic descriptor. |