MW_MISC_EncAdvData_T
C
typedef struct MW_MISC_EncAdvData_T
{
uint8_t *p_key;
uint8_t *p_iv;
uint8_t payloadLen;
uint8_t *p_payload;
uint16_t *p_advDataLen;
uint8_t *p_advData;
} MW_MISC_EncAdvData_T;Description
Structure for handling the encryption of advertising data.
Field Documentation
| Field | Description |
|---|---|
| p_key | Pointer to the 16-byte encryption key. |
| p_iv | Pointer to the 8-byte initialization vector (IV). |
| payloadLen | The length of the unencrypted payload. |
| p_payload | Pointer to the unencrypted payload. |
| p_advDataLen | Pointer to the the advertising data length. |
| p_advData | Pointer to the advertising data. |