BLE_PXPR_SetTxPowerLevel
C
void BLE_PXPR_SetTxPowerLevel(int8_t level);Description
Sets the Transmission Power Level for the Tx Power Service.
Parameters
| Parameter | Description |
|---|---|
| [in] level | The desired Tx Power Level to be set. |
void BLE_PXPR_SetTxPowerLevel(int8_t level);Sets the Transmission Power Level for the Tx Power Service.
| Parameter | Description |
|---|---|
| [in] level | The desired Tx Power Level to be set. |