TRSPS maximum connection number
C
#define BLE_TRSPS_MAX_CONN_NBR BLE_GAP_MAX_LINK_NBR
Description
Defines the maximum number of concurrent connections.
Macro Definition
| Macro | Description |
|---|---|
| BLE_TRSPS_MAX_CONN_NBR | Maximum number of concurrent connections supported by the device. |