4 References
- For additional information on MPLAB Harmony v3, go to the Microchip web site:
www.microchip.com/mplab/mplab-harmony and microchipdeveloper.com/harmony3:start
- For additional information about 32-bit Microcontroller Collaterals and Solutions, refer to:
- Getting Started with MPLAB Harmony v3
drivers on SAM E70/S70/V70/V71 MCUs using FreeRTOS:
microchipdeveloper.com/harmony3:same70-getting-started-tm-drivers-freertos
- The Differences Between MPLAB Harmony v3 Synchronous and Asynchronous Drivers and When to Use Them:
- MPLAB Harmony v3 Quick Docs provides
standalone help pages for users to get started developing applications on Microchip’s 32-bit
SAM and PIC® MCUs. The offline documentation is available in the "quick_docs"
repository downloaded on a PC. Path: <your download
location>/quick_docs/docs/index.html.
The online pages are available at microchip-mplab-harmony.github.io/quick_docs/.