Note: This
register can only be written when the clock to the module is disabled. See Signal Routing
Port Clock for details.
Name:
PORTWCLK
Offset:
0x010A
Bit
7
6
5
4
3
2
1
0
CLK[4:0]
Access
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
Bits 4:0 – CLK[4:0]
Signal Routing Port Clock Input Selection
Table 20-2. Signal Routing Port
Clock Input Selections
Value
Description
11111
Reserved
11110
PORTWCLKPPS
11101
TU16B_OUT
11100
TU16A_OUT
11011
NCO1_OUT
11010
TMR4_OUT
11001
TMR2_OUT
11000
CLC8_OUT
10111
CLC7_OUT
10110
CLC6_OUT
10101
CLC5_OUT
10100
CLC4_OUT
10011
CLC3_OUT
10010
CLC2_OUT
10001
CLC1_OUT
10000
Reserved
01111
Reserved
01110
TMR3_OUT
01101
TMR1_OUT
01100
PWM2S1P2_OUT
01011
PWM2S1P1_OUT
01010
PWM1S1P2_OUT
01001
PWM1S1P1_OUT
01000
CCP1_OUT
00111
CLKREF_OUT
00110
EXTOSC
00101
SOSC
00100
MFINTOSC (32
kHz)
00011
MFINTOSC (500
kHz)
00010
LFINTOSC
00001
HFINTOSC
00000
FOSC
Reset States:
POR/BOR = 00000
All Other Resets = 00000
This
register can only be written when the clock to the module is disabled. See Signal Routing
Port Clock for details.
DS40002678A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.