25.10.4 CLB Clock Selection
| Name: | CLBCLK |
| Offset: | 0x00C3 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKSEL[3:0] | CLKPRE[3:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:4 – CLKSEL[3:0] CLB Clock Selection
| Value | Description |
|---|---|
1111 | TMR1_overflow_OUT |
1110 | TMR0_overflow_OUT |
1101 | SOSC |
1100 | ADCRC |
1011 | EXTOSC |
1010 | LFINTOSC |
1001 | HFINTOSC |
1000 | FOSC |
0111-0001 | Reserved |
0000 | CLBCLKPPS |
Bits 3:0 – CLKPRE[3:0] CLB Clock Prescaler
| Value | Description |
|---|---|
1111-1011 | Reserved |
1010 | 1024 |
1001 | 512 |
1000 | 256 |
0111 | 128 |
0110 | 64 |
0101 | 32 |
0100 | 16 |
0011 | 8 |
0010 | 4 |
0001 | 2 |
0000 | 1 |