The polarity for the PWMx_SaP1_out and PWMx_SaP2_out is controlled with the respective
POL1 and POL2 bits.
Setting the polarity bit inverts the output Active state to Low True. Toggling the
polarity bit toggles the output whether or not the PWM module is enabled.
DS40002678A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.