9.7.4 STKPTR
| Name: | STKPTR |
| Offset: | 0x4FC |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STKPTR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Name: | STKPTR |
| Offset: | 0x4FC |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STKPTR[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
DS40002678A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.