50.3.4 I/O Ports
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. | Units | Conditions |
| Input Low-Voltage | |||||||
| I/O PORT: | |||||||
| D300 | VIL |
| — | — | 0.75 | V | |
| D302 | VIL |
| — | — | 0.2 VDD | V | 2.0V ≤ VDD ≤ 5.5V |
| D302A | VIL |
| — | — | 0.3 VDDIOx | V | 2.0V ≤ VDDIOx ≤ 5.5V |
| D303 | VIL |
| — | — | 0.3 VDD | V | 2.0V ≤ VDD ≤ 5.5V |
| D304 | VIL |
| — | — | 0.8 | V | 2.7V ≤ VDD ≤ 5.5V |
| D305 | VIL |
| — | — | 0.8 | V | |
| D306 | VIL | MCLR | — | — | 0.2 VDD | V | |
| High/Low-Voltage | |||||||
| I/O PORT: | |||||||
| D320 | VIH |
| 1.5 | — | — | V | |
| D322 | VIH |
| 0.8 VDD | — | — | V | 2.0V ≤ VDD ≤ 5.5V |
| D322A | VIH | 0.8 VDDIOx | — | — | V | 2.0V ≤ VDDIOx ≤ 5.5V | |
| D323 | VIH |
| 0.7 VDD | — | — | V | 2.0V ≤ VDDIOx ≤ 5.5V |
| D324 | VIH |
| 2.1 | — | — | V | 2.7V ≤ VDD ≤ 5.5V; 2.7V ≤ VDDIOx ≤ 5.5V |
| D325 | VIH |
| 1.35 | — | — | V | 0°C ≤ TA ≤ 125°C; 2.5V ≤ VDD ≤ 5.5V |
| D325A | VIH | 1.45 | — | — | V | -40°C ≤ TA ≤ 125°C; 1.8V ≤ VDD ≤ 5.5V | |
| D326 | VIH | MCLR | 0.7 VDD | — | — | V | |
| Input Leakage Current(1) | |||||||
| D340 | IIL | All I/O Pins (VDD domain) | — | ±5 | ±125 | nA |
VSS ≤ VPIN ≤ VDD; Pin at high-impedance, 85°C |
| D340A* | IIL | All I/O Pins (MVIO domain without I2C/SMBus Functionality) | — | ±5 | ±125 | nA |
VSS ≤ VPIN ≤ VDDIOx (MVIO domain); Pin at high-impedance, 85°C |
| D304B* | IIL | All I/O Pins (MVIO domain with I2C/SMBus Functionality) | — | ±5 | ±125 | nA |
VSS ≤ VPIN ≤ +6.5V (MVIO domain); Pin at high-impedance, 85°C |
| D341 | IIL | All I/O Pins (VDD domain) | — | ±5 | ±1000 | nA |
VSS ≤ VPIN ≤ VDD; Pin at high-impedance, 125°C |
| D341A* | IIL | All I/O Pins (MVIO domain without I2C/SMBus Functionality) | — | ±5 | ±1000 | nA |
VSS ≤ VPIN ≤ VDDIOx (MVIO domain); Pin at high-impedance, 125°C |
| D341B* | IIL | All I/O Pins (MVIO domain with I2C/SMBus Functionality) | — | ±5 | ±1000 | nA |
VSS ≤ VPIN ≤ +6.5V (MVIO domain); Pin at high-impedance, 125°C |
| D342 | IIL | MCLR(2) | — | ±50 | ±200 | nA | VSS ≤ VPIN ≤ VDD, Pin at high-impedance, 85°C |
| Weak Pull-up Current | |||||||
| D350 | IPUR | 80 | 140 | 200 | μA | VDD = 3.0V, VPIN = VSS | |
| Output Low-Voltage | |||||||
| D360 | VOL |
| — | — | 0.6 | V | IOL = 10.0 mA, VDD and MVIO domains = 3.0V |
| Output High-Voltage | |||||||
| D370 | VOH |
| VDD - 0.7 | — | — | V |
IOH = 6 mA VDD and MVIO domains = 3.0V; |
| Load Capacitance | |||||||
| D380* | CIO | All I/O Pins (VDD and MVIO domains) | — | 5 | 50 | pF | |
| Input Capacitance | |||||||
| D390* | CI | All I/O Pins (VDD and MVIO domains) | — | — | 5 | pF | |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||