16.3.4.2 Stopping DMA Message Transfers
The DMA controller can stop data transactions by any of the following conditions:
- Clearing the DGO bit
- Hardware abort trigger, AIRQ
- Source count reload
- Destination count reload
- Clearing the EN bit
The DMA controller can stop data transactions by any of the following conditions:
DS40002678A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.