32.1.1 CCPTMRS0
| Name: | CCPTMRS0 |
| Offset: | 0x34C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| C1TSEL | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
Bit 0 – CnTSEL CCPn Timer Selection
| Value | Capture/Compare | PWM |
|---|---|---|
11 | Reserved | |
10 | Timer3 | Timer4 |
01 | Timer1 | Timer2 |
00 | Reserved | |
| Name: | CCPTMRS0 |
| Offset: | 0x34C |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| C1TSEL | |||||||||
| Access | R/W | ||||||||
| Reset | 1 |
| Value | Capture/Compare | PWM |
|---|---|---|
11 | Reserved | |
10 | Timer3 | Timer4 |
01 | Timer1 | Timer2 |
00 | Reserved | |
DS40002678B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.