3 Pin Details of PIC32CX-BZ3 and WBZ35x Family

This section provides details on pin diagrams and signal names along with the device pinout for each variant of the SoC and module type of the PIC32CX-BZ3 and the WBZ35x family.

Figure 3-1. PIC32CX5109BZ31048 SoC Pinout Diagram
Figure 3-2. PIC32CX5109BZ31032 SoC Pinout Diagram
Note: It is required that the exposed paddle on the bottom of the SoC be connected to ground in the PCB.
Figure 3-3. WBZ351 and WBZ350 Module Pin Diagram (Top View)
Table 3-1. Pin Details of PIC32CX-BZ3 and WBZ35x Family
SoCModulePin Name(1)(2)(5)
PIC32CX5109BZ31032PIC32CX5109BZ31048WBZ351WBZ350
0(3)0(3)0(3), 1, 2, 8, 11, 19, 260(3), 1, 5, 8, 18, 21, 27GND
11

VPMU_VDD (PMU Core Circuit Power (1.9V-3.6V) Filtered version of main

supply input)

222QSPI_DATA0/RTC_IN3/RPA0/IOCA0/RA0
318QSPI_SCK/RTC_IN2/RPA1/IOCA1/RA1
421QSPI_DATA3/RTC_IN1/RPA2/IOCA2/RA2
252419SERCOM0_PAD0/RPA5/IOCA5/RA5
3627, 2816, 17VDD (filtered version of main supply)
472520SERCOM0_PAD1/AC_CMP1_ALT/RPA6/IOCA6/RA6
583125SERCOM1_PAD0/RPA7/IOCA7/RA7
692924SERCOM1_PAD1/RPA8/IOCA8/RA8
7103022SERCOM1_PAD2/RTC_IN0_ALT/RPA9/IOCA9/RA9
8113223SERCOM1_PAD3/RTC_OUT_ALT/RPA10/IOCA10/RA10
1223QSPI_DATA1/RPB12/IOCB12/RB12
1317QSPI_CS/RTC_EVENT(6)/RPB13/IOCB13/RB13
9141514CM4_SWDIO/SERCOM0_PAD2/RPB9/INT0/IOCB9/RB9
10151413CM4_SWCLK/RPB8/IOCB8/RB8
1116163SERCOM0_PAD3/RTC_OUT(6)/RPA4/IOCA4/RA4
1733SERCOM2_PAD0(7)/AC_CMP1/RPA13/IOCA13/RA13
1834SERCOM2_PAD1(7)/RPA14/IOCA14/RA14
121932NMCLR
1320VDDCORE (Secondary digital power supply) (1.2V ± 5%)
21

CLDO_IN (Secondary digital power supply)

(1.2V ± 5%)

1422XO_N
1523XO_P
1624VDD_RF (RF block power supply, to be connected to RFLDO_OUT pin)
1725CLDO_OUT (Core LDO power supply 1.2V ± 5%)
1826RFLDO_OUT (RF LDO power supply (1.2V), to be connected to VDD_RF pin
1927BUCK_CLDO (RF/DIG CLDO supply)
2028BUCK_PA (RF MPA supply)
2129RF_IO
30NC
314AN4/CVD4/CVDR4/CVDT4/AC_AIN2/RPB0/IOCB0/RB0
3238AN5/CVD5/CVDR5/CVDT5/AC_AIN3/RPB1/IOCB1/RB1
3337AN6/CVD6/CVDR6/CVDT6/AC_AIN0/RPB2/IOCB2/RB2
345AN7/CVD7/CVDR7/CVDT7/AC_AIN1/RPB3/IOCB3/RB3
22353911AN0/CVD0/CVDR0/CVDT0/RPB4/IOCB4/RB4(8)
233674AVDD (VDDA)
243769AN1/CVD1/CVDR1/CVDT1/RPB5/IOCB5/RB5(8)
25381212AN2/CVD2/CVDR2/CVDT2/RPB6/IOCB6/RB6(8)
26391315CM4_SWO/AN3/CVD3/CVDR3/CVDT3/LVDIN/RPB7/IOCB7/RB7(8)
27403610DACOUT/ANN0/RTC_IN0/RPA3/IOCA3/RA3
41VDD
4235RPB10/IOCB10/RB10
4320QSPI_DATA2/RPB11/IOCB11/RB11
284496SOSCI/RA11(4)
2945107SOSCO/RA12(4)
3046PMU_MLDO_BUCK_VSENSE/PMU_MLDO_OUT (PMU Output – MLDO_O)
3147VPMU_VDD
3248PMU_BK_LX
Note:
  1. The remappable peripherals can use all GPIOs (RAn and RBn) via PPS.
  2. All GPIOs (RAn and RBn) can be used as I/O Change Notification (IOCAn and IOCBn).
  3. Connect the metal paddle at the bottom of the device to the system ground.
  4. If not using the SOSC, use this pin as an input-only pin.
  5. The RTC_OUT and RTC_EVENT signals are multiplexed. Any one of the signal can be out at a time in pin-limited variants (32-pin variant).
  6. The SERCOM2 has only I2C functionality. The SERCOM2_PAD0 is I2C_SERCOM_SDA and the SERCOM2_PAD1 is I2C_SERCOM_SCL.
  7. The debug interface is the default functionality on these pins. The recommendation is to write ‘0’ to the CFGCON0.JTAGEN register during application initialization to use these pins for regular GPIO functionality.